For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDWR - Banjo coupling, throttle free, angle 90°
Bill of material
XDWR NW04 HL
DES
Identifier
XDWR NW04 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
6 mm
G
Thread G
G 1/8" -28
D
Diameter D
14 mm
I
Length I
8 mm
L1
Length L1
24 mm
L2
Length L2
12 mm
L4
Length L4
12.5 mm
L7
Length L7
19.5 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
6 mm
S2
Width across flats S2
6 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.